
Reference DK55.086
This kit contains the following reference(s)
- IBK55.013
- OJK55.035
- OBK55.011
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Number of internal gears on wheel side | 30 |
Teeth of differential side splines | 26 |
Teeth of wheel side splines | 23 |
Seal diameter | 49 mm |
Version | 6 balls |
External or internal thread definition | M20x1,5 |
Length 1 | 652 mm |
New part | Oui |
Weight | 5,655 kg |