
Reference DK55.090
This kit contains the following reference(s)
- IBK55.014
- OJK55.016
- OBK55.017
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Fitting position | Avant droit |
Number of internal gears on wheel side | 33 |
Version | 6 balls |
Teeth of wheel side splines | 25 |
Seal diameter | 526 mm |
Teeth of differential side splines | 26 |
Length 1 | 942 mm |
New part | Oui |
Weight | 9,178 kg |