
Reference DK55.092
This kit contains the following reference(s)
- OJK55.033
- IBK55.018
- OBK55.014
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Number of internal gears on wheel side | 30 |
Teeth of differential side splines | 26 |
Teeth of wheel side splines | 23 |
Seal diameter | 49 mm |
Version | 8 balls |
External or internal thread definition | M20x1 |
Length 1 | 666 mm |
New part | Oui |
Weight | 5,33 kg |