
Reference DK55.096
This kit contains the following reference(s)
- IBK55.013
- OBK55.003
- OJK55.002
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Number of internal gears on wheel side | 32 |
Version | 8 balls |
Seal diameter | 49 mm |
Teeth of wheel side splines | 23 |
External or internal thread definition | M20x1,5 |
Teeth of differential side splines | 26 |
Length 1 | 674 mm |
New part | Oui |
Weight | 7,655 kg |