
DK55.099 - SNR
Driveshaft Kits
This kit contains the following reference(s)
- OBK55.009
- OJK55.008
- IBK55.014
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| Length 1 | 680 mm |
| External or internal thread definition | M20x1,5 |
| number of internal splines on the wheel side | 33 |
| Diameter ball joint on the side of the wheel | 84 mm |
| number of external splines on the wheel side | 25 |
| Seal diameter | 527 mm |
| Number of external splines on the gearbox side | 26 |
| Diameter of the ball joint, gearbox side | 845 mm |
| New part | Oui |
| Weight | 7,13 kg |
OE Equivalents
Renault391016204RRenault8200847584Renault8201353627Automotive Compatibility
RenaultFluenceFLUENCE 1 => 08/2015FrontLeftRenaultFluenceFLUENCE 2 => 08/2012-LeftRenaultFluenceFLUENCE 2 => 08/2012FrontLeftRenaultFluenceFluence => 01/2012FrontLeftRenaultGRANDGRAND03/2009 => 08/2012FrontLeftRenaultMeganeMEGANE III => 08/2015FrontRight,LeftRenaultMeganeMEGANE III => Front-RenaultMeganeMEGANE IV05/2015 => 08/2012FrontRight,LeftRenaultMeganeMegane => 08/2012FrontRight,LeftRenaultScenicSCENIC III => 08/2012FrontRight,LeftRenaultScenicSCENIC III => Front-RenaultScenicScenic => 01/2012Train avantRight,LeftRenaultScenicScenic => 08/2012FrontRight,Left