
Reference DK55.100
This kit contains the following reference(s)
- IBK55.014
- OJK55.010
- OBK55.009
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Teeth of differential side splines | 26 |
Teeth of wheel side splines | 27 |
Number of internal gears on wheel side | 33 |
Version | 8 balls |
External or internal thread definition | M22x1 |
Seal diameter | 567 mm |
Length 1 | 922 mm |
New part | Oui |
Weight | 9,299 kg |