
Reference DK55.102
This kit contains the following reference(s)
- OJK55.008
- IBK55.018
- OBK55.009
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Fitting position | Avant gauche |
Teeth of wheel side splines | 25 |
Teeth of differential side splines | 26 |
Number of internal gears on wheel side | 33 |
Version | 8 balls |
Seal diameter | 527 mm |
Length 1 | 688 mm |
New part | Oui |
Weight | 6,858 kg |