
Reference DK55.103
This kit contains the following reference(s)
- OBK55.009
 - OJK55.028
 - IBK55.018
 
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M22x1,5 | 
| Fitting position | Avant droit | 
| Teeth of differential side splines | 26 | 
| Teeth of wheel side splines | 27 | 
| Number of internal gears on wheel side | 33 | 
| Diameter ball joint on the side of the wheel | 84 mm | 
| Version | 8 balls | 
| Seal diameter | 57 mm | 
| Length 1 | 940 mm | 
| Weight | 9,71 kg | 
| New part | Oui |