
DK55.104 - SNR
Driveshaft Kits
This kit contains the following reference(s)
- OBK55.009
- OJK55.008
- IBK55.018
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Seal diameter | 53 mm |
| Length 1 | 952 mm |
| New part | Oui |
| External or internal thread definition | M20x1 |
| Fitting position | Avant droit |
| number of external splines on the wheel side | 25 |
| Number of external splines on the gearbox side | 26 |
| number of internal splines on the wheel side | 33 |
| Diameter ball joint on the side of the wheel | 84 mm |
| Version | 8 balls |
| Weight | 8,475 kg |
OE Equivalents
Renault391003112RRenault391003533RRenault391008976RRenault391009002RRenault7711497448Renault8200725500Renault8200788674Renault8201353624Automotive Compatibility
RenaultFluenceFLUENCE 110/2009 => FrontRightRenaultFluenceFLUENCE 212/2012 => FrontRightRenaultFluenceFluence02/2013 => FrontRightRenaultGRANDGRAND01/2012 => 12/2011FrontRightRenaultGRANDGRAND08/2012 => 12/2011FrontRight,LeftRenaultMeganeMEGANE III => 02/2013FrontRightRenaultMeganeMEGANE III09/2008 => FrontLeft,RightRenaultMeganeMEGANE III01/2012 => -RightRenaultMeganeMEGANE III01/2012 => FrontRight,LeftRenaultMEGANE III HatchbackMEGANE III Hatchback01/2012 => FrontLeft,RightRenaultMEGANE III HatchbackMEGANE III Hatchback01/2012 => FrontRight,LeftRenaultMeganeMEGANE IV01/2012 => FrontRight,LeftRenaultMeganeMegane01/2012 => 11/2010Train avantRight,LeftRenaultMeganeMegane01/2012 => FrontLeft,RightRenaultMeganeMegane01/2012 => FrontRight,LeftRenaultScenicSCENIC III => Front-RenaultScenicSCENIC III01/2012 => 08/2016FrontRight,LeftRenaultScenicSCENIC III08/2012 => FrontLeft,RightRenaultScenicScenic01/2012 => FrontDroit,GaucheRenaultScenicScenic01/2012 => FrontRight,Left