
Reference DK55.105
This kit contains the following reference(s)
- IBK55.007
- OBK55.005
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| New part | Oui |
| Fitting position | Avant gauche |
| Length 2 | 678 mm |
| Seal diameter | 49 mm |
| Teeth of wheel side splines | 21 |
| External or internal thread definition | M20x1,5 |
| Length 1 | 681 mm |
| Diameter ball joint on the side of the wheel | 919 mm |
| Diameter of the ball joint, gearbox side | 105 mm |
| Teeth of differential side splines | 29 |
| Weight | 5,963 kg |