
Reference DK55.111
This kit contains the following reference(s)
- OJK55.019
- OBK55.018
- IBK55.013
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M22x1,5 |
Fitting position | Avant gauche |
Teeth of differential side splines | 26 |
Teeth of wheel side splines | 27 |
Number of internal gears on wheel side | 32 |
Version | 6 balls |
Seal diameter | 567 mm |
Length 1 | 680 mm |
Weight | 6,98 kg |