
Reference DK55.113
This kit contains the following reference(s)
- OJK55.029
- IBK55.023
- OBK55.011
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| Nb of poles (heavy duty/wheel/cvj) | 44 |
| External or internal thread definition | M20x1,5 |
| number of internal splines on the wheel side | 30 |
| Number of external splines on the gearbox side | 26 |
| number of external splines on the wheel side | 23 |
| Seal diameter | 57 mm |
| Version | 6 balls |
| Diameter ball joint on the side of the wheel | 89 mm |
| Length 1 | 606 mm |
| Diameter of the ball joint, gearbox side | 94 mm |
| With ring | 1 |
| New part | Oui |
| Weight | 7,315 kg |