
Reference DK55.116
This kit contains the following reference(s)
- OBK55.011
- IBK55.013
- OJK55.035
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Number of internal gears on wheel side | 30 |
| Version | 6 balls |
| Seal diameter | 49 mm |
| Teeth of wheel side splines | 23 |
| External or internal thread definition | M20x1,5 |
| Diameter ball joint on the side of the wheel | 89 mm |
| Teeth of differential side splines | 26 |
| Length 1 | 675 mm |
| Diameter of the ball joint, gearbox side | 82 mm |
| Fitting position | Avant gauche |
| New part | Oui |
| Weight | 6,445 kg |