
Reference DK55.119
This kit contains the following reference(s)
- OJK55.022
- OBK55.004
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| External or internal thread definition | M18x1 |
| Weight | 10,576 kg |
| number of external splines on the wheel side | 27 |
| number of internal splines on the wheel side | 36 |
| Number of external splines on the gearbox side | 39 |
| Version | 8 balls |
| Seal diameter | 57 mm |
| Diameter ball joint on the side of the wheel | 91 mm |
| Length 1 | 1004 mm |
| Length 2 | 987 mm |
| New part | Oui |