
This kit contains the following reference(s)
- OJK55.022
- IBK55.010
- OBK55.004
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| Weight | 7,76 kg |
| External or internal thread definition | M22x1,5 |
| number of external splines on the wheel side | 27 |
| number of internal splines on the wheel side | 36 |
| Number of external splines on the gearbox side | 39 |
| Version | 8 balls |
| Seal diameter | 57 mm |
| Diameter ball joint on the side of the wheel | 107 mm |
| Length 1 | 640 mm |
| Diameter of the ball joint, gearbox side | 98 mm |
| New part | Oui |