
Reference DK55.122
This kit contains the following reference(s)
- OJK55.029
- OBK55.011
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 6,88 kg |
Fitting position | Avant droit |
Number of internal gears on wheel side | 30 |
Teeth of differential side splines | 23 |
Seal diameter | 57 mm |
Nb of poles | 44 |
Version | 6 balls |
With ring | 1 |
External or internal thread definition | M20x1,5 |
Length 1 | 742 mm |
New part | Oui |