
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Fitting position | Avant droit |
| Nb of poles (heavy duty/wheel/cvj) | 44 |
| number of internal splines on the wheel side | 30 |
| Diameter ball joint on the side of the wheel | 89 mm |
| Version | 6 balls |
| Seal diameter | 575 mm |
| number of external splines on the wheel side | 23 |
| Number of external splines on the gearbox side | 23 |
| Length 1 | 724 mm |
| Diameter of the ball joint, gearbox side | 82 mm |
| With ring | 1 |
| External or internal thread definition | M20x1,5 |
| New part | Oui |
| Weight | 6,405 kg |
OE Equivalents
Nissan3910000Q1HNissan3910000QAGRenault7711135883Renault7711368906Renault8200613820Renault8200623784Renault8200626032Automotive Compatibility
NissanINTERSTARINTERSTAR10/2003 => 08/2006FrontRightNissanINTERSTARINTERSTAR I08/2002 => 08/2006FrontRight,LeftNissanINTERSTARINTERSTAR I10/2003 => 08/2006FrontRightNissanKUBISTARKUBISTAR => FrontRightNissanKUBISTARKUBISTAR I => -RightNissanKUBISTARKUBISTAR I => FrontRightRenaultCLIO IICLIO II09/2002 => FrontLeft,RightRenaultClioClio03/2001 => 03/2005FrontLeft,RightRenaultKangooKANGOO I => Front-RenaultKangooKANGOO I08/1997 => 01/2003FrontLeftRenaultKangooKANGOO I08/1997 => 01/2003FrontRightRenaultKangooKANGOO I08/1997 => FrontLeft,RightRenaultKangooKangoo08/1999 => 01/2003FrontRightRenaultKangooKangoo03/2006 => FrontLeft,RightRenaultSYMBOL THALIA THALIA SYMBOLSYMBOL THALIA THALIA SYMBOL I09/2002 => FrontLeft,Right