This kit contains the following reference(s)
- OBK55.021
- OJK55.025
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M20x1 |
Weight | 9,148 kg |
Fitting position | Avant droit |
Number of internal gears on wheel side | 33 |
Version | 8 balls |
Length 1 | 962 mm |
Teeth of wheel side splines | 25 |
Seal diameter | 53 mm |
Teeth of differential side splines | 39 |