Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Front Axle Left | X |
External or internal thread definition | M20x1 |
Seal diameter | 53 mm |
Diameter ball joint on the side of the wheel | 84 mm |
Version | 6 balls |
Length 1 | 690 mm |
Teeth of wheel side splines | 25 |
Number of internal gears on wheel side | 30 |
Teeth of differential side splines | 26 |
Weight | 7,255 kg |