
Reference DK55.143
This kit contains the following reference(s)
- OJK55.027
- OBK55.021
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
Fitting position | Avant droit |
Weight | 8,994 kg |
Number of internal gears on wheel side | 33 |
Version | 8 balls |
Seal diameter | 49 mm |
Teeth of wheel side splines | 23 |
External or internal thread definition | M20x1,5 |
Length 1 | 930 mm |
Teeth of differential side splines | 39 |