
Reference DK55.149
This kit contains the following reference(s)
- OJK55.033
- OBK55.014
- IBK55.018
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| number of external splines on the wheel side | 23 |
| Seal diameter | 49 mm |
| Diameter ball joint on the side of the wheel | 76 mm |
| New part | Oui |
| number of internal splines on the wheel side | 30 |
| Number of external splines on the gearbox side | 26 |
| Version | 8 balls |
| Length 1 | 913 mm |
| Diameter of the ball joint, gearbox side | 81 mm |
| External or internal thread definition | M20x1,5 |
| Weight | 8,526 kg |