
Reference DK55.151
This kit contains the following reference(s)
- IBK55.014
- OBK55.022
- OJK55.023
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Teeth of differential side splines | 26 |
| Number of internal gears on wheel side | 32 |
| Teeth of wheel side splines | 23 |
| Seal diameter | 49 mm |
| External or internal thread definition | M20x1 |
| Version | 8 balls |
| Diameter ball joint on the side of the wheel | 81 mm |
| Length 1 | 692 mm |
| Fitting position | Avant gauche |
| New part | Oui |
| Weight | 6,37 kg |