
This kit contains the following reference(s)
- IBK55.013
- OBK55.009
- OJK55.008
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| Weight | 6,6 kg |
| External or internal thread definition | M20x1,5 |
| number of internal splines on the wheel side | 33 |
| Diameter ball joint on the side of the wheel | 894 mm |
| Version | 8 balls |
| number of external splines on the wheel side | 25 |
| Seal diameter | 527 mm |
| Number of external splines on the gearbox side | 26 |
| Length 1 | 685 mm |
| Diameter of the ball joint, gearbox side | 845 mm |
| New part | Oui |