
Reference DK55.170
This kit contains the following reference(s)
- IBK55.014
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| Weight | 6,65 kg |
| Outboard joint diameter | 84 mm |
| External or internal thread definition | M22x1,5 |
| Seal diameter | 56,7 mm |
| New part | Oui |
| Number of external splines on the gearbox side | 26 |
| number of external splines on the wheel side | 27 |
| Length 1 | 690 mm |
| Length 2 | 676 mm |