
Reference DK55.173
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Teeth of differential side splines | 26 |
Teeth of wheel side splines | 23 |
Length 1 | 879 mm |
Length 2 | 862 mm |
New part | Oui |
Fitting position | Avant droit |
Weight | 7,614 kg |