
Reference DK55.176
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| number of external splines on the wheel side | 27 |
| Length 1 | 659 mm |
| Length 2 | 647 mm |
| New part | Oui |
| Weight | 7,49 kg |

| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| number of external splines on the wheel side | 27 |
| Length 1 | 659 mm |
| Length 2 | 647 mm |
| New part | Oui |
| Weight | 7,49 kg |