
Reference DK55.188
This kit contains the following reference(s)
- OJK55.035
- OBK55.011
- IBK55.013
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1 |
Fitting position | Avant droit |
Weight | 8,4 kg |
Number of internal gears on wheel side | 30 |
Teeth of differential side splines | 26 |
Teeth of wheel side splines | 23 |
Diameter ball joint on the side of the wheel | 84 mm |
Seal diameter | 49 mm |
Version | 6 balls |
Length 1 | 933 mm |
Length 2 | 916 mm |
New part | Oui |