Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Front Axle Left | X |
Length 1 | 632 mm |
Length 2 | 619 mm |
Teeth of wheel side splines | 27 |
Teeth of differential side splines | 30 |
Weight | 7,585 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Front Axle Left | X |
Length 1 | 632 mm |
Length 2 | 619 mm |
Teeth of wheel side splines | 27 |
Teeth of differential side splines | 30 |
Weight | 7,585 kg |