
Reference DK55.204
This kit contains the following reference(s)
- IBK55.014
- OJK55.010
- OBK55.009
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| Weight | 9,22 kg |
| Teeth of wheel side splines | 27 |
| Number of internal gears on wheel side | 33 |
| Diameter ball joint on the side of the wheel | 84 mm |
| Teeth of differential side splines | 34 |
| Version | 8 balls |
| Seal diameter | 57 mm |
| External or internal thread definition | M22x1 |
| Length 1 | 997 mm |
| Length 2 | 981 mm |
| New part | Oui |