
Reference DK55.206
This kit contains the following reference(s)
- OBK55.009
- OJK55.010
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Teeth of wheel side splines | 27 |
Number of internal gears on wheel side | 33 |
Diameter ball joint on the side of the wheel | 84 mm |
Teeth of differential side splines | 34 |
Version | 8 balls |
Seal diameter | 57 mm |
External or internal thread definition | M22x1 |
Length 1 | 1012 mm |
Length 2 | 992 mm |
New part | Oui |
Weight | 9,7 kg |