
Reference DK55.208
This kit contains the following reference(s)
- OJK55.012
- OBK55.012
- IBK55.014
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Teeth of wheel side splines | 25 |
Teeth of differential side splines | 27 |
Number of internal gears on wheel side | 33 |
Version | 8 balls |
External or internal thread definition | M20x1 |
Seal diameter | 53 mm |
Length 1 | 662 mm |
Length 2 | 644 mm |
New part | Oui |
Weight | 7,1 kg |