
Reference DK55.210
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Teeth of differential side splines | 26 |
Teeth of wheel side splines | 23 |
Length 1 | 930 mm |
Length 2 | 911 mm |
Fitting position | Avant droit |
New part | Oui |
Weight | 8,4 kg |