
Reference DK55.212
This kit contains the following reference(s)
- IBK55.016
- OBK55.007
- OJK55.007
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| Teeth of wheel side splines | 25 |
| Number of internal gears on wheel side | 35 |
| Teeth of differential side splines | 34 |
| Version | 8 balls |
| External or internal thread definition | M20x1 |
| Seal diameter | 53 mm |
| Diameter ball joint on the side of the wheel | 87 mm |
| Length 1 | 1026 mm |
| Length 2 | 1025 mm |
| New part | Oui |
| Weight | 10,89 kg |