
Reference DK55.215
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M22x1,5 |
| Fitting position | Avant droit |
| Teeth of wheel side splines | 27 |
| Teeth of differential side splines | 26 |
| Length 1 | 841 mm |
| Seal diameter | 567 mm |
| Diameter ball joint on the side of the wheel | 915 mm |
| Diameter of the ball joint, gearbox side | 89 mm |
| Length 2 | 822 mm |
| New part | Oui |
| Weight | 9,161 kg |