
Reference DK55.220
This kit contains the following reference(s)
- OJK55.021
- IBK55.013
- OBK55.018
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 7,931 kg |
| Teeth of wheel side splines | 25 |
| Teeth of differential side splines | 26 |
| Number of internal gears on wheel side | 32 |
| External or internal thread definition | M20x1 |
| Seal diameter | 53 mm |
| Diameter ball joint on the side of the wheel | 87 mm |
| Version | 6 balls |
| Length 1 | 818 mm |
| Length 2 | 800 mm |
| Fitting position | Avant droit |
| New part | Oui |