
Reference DK55.225
This kit contains the following reference(s)
- OJK55.046
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Teeth of wheel side splines | 25 |
Teeth of differential side splines | 26 |
Length 1 | 690 mm |
Length 2 | 675 mm |
New part | Oui |
Fitting position | Avant gauche |
Weight | 7,424 kg |