
Reference DK55.227
This kit contains the following reference(s)
- OBK55.026
- IBK55.018
- OJK55.047
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| Number of internal gears on wheel side | 37 |
| Teeth of wheel side splines | 27 |
| Teeth of differential side splines | 39 |
| Version | 6 balls |
| Length 2 | 1058 mm |
| Seal diameter | 565 mm |
| External or internal thread definition | M22x1,5 |
| Length 1 | 1056 mm |
| Diameter ball joint on the side of the wheel | 110 mm |
| Diameter of the ball joint, gearbox side | 98 mm |
| Weight | 11,982 kg |
| New part | Oui |