
Reference DK55.232
This kit contains the following reference(s)
- OBK55.007
- OJK55.007
- IBK55.027
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1 |
Teeth of wheel side splines | 25 |
Number of internal gears on wheel side | 35 |
Seal diameter | 53 mm |
Teeth of differential side splines | 31 |
Version | 8 Balls |
Length 1 | 653 mm |
Fitting position | Avant droit |
New part | Oui |
Weight | 7,015 kg |