
Reference DK55.238
This kit contains the following reference(s)
- OJK55.049
- IBK55.008
- OBK55.016
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1 |
Teeth of differential side splines | 26 |
Number of internal gears on wheel side | 28 |
Teeth of wheel side splines | 23 |
Seal diameter | 49 mm |
Length 1 | 924 mm |
Version | 6 balls |
Fitting position | Avant droit |
New part | Oui |
Weight | 8,218 kg |