
Reference DK55.240
This kit contains the following reference(s)
- OJK55.050
- IBK55.018
- OBK55.016
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 7,988 kg |
| Number of internal gears on wheel side | 30 |
| Teeth of differential side splines | 26 |
| Teeth of wheel side splines | 23 |
| Seal diameter | 49 mm |
| Diameter ball joint on the side of the wheel | 76 mm |
| External or internal thread definition | M20x1 |
| Diameter of the ball joint, gearbox side | 71 mm |
| Length 1 | 924 mm |
| Version | 8 balls |
| Fitting position | Avant droit |
| New part | Oui |