
Reference DK55.243
This kit contains the following reference(s)
- OJK68.007
- IBK55.014
- OBK68.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Teeth of wheel side splines | 25 |
Teeth of differential side splines | 26 |
Number of internal gears on wheel side | 33 |
Seal diameter | 52 mm |
External or internal thread definition | M20x1 |
Version | 8 Balls |
Length 1 | 673 mm |
New part | Oui |
Weight | 6,536 kg |