
Reference DK55.244
This kit contains the following reference(s)
- OJK55.051
- OBK55.012
- IBK55.014
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Teeth of differential side splines | 26 |
Teeth of wheel side splines | 23 |
Number of internal gears on wheel side | 33 |
Seal diameter | 49 mm |
External or internal thread definition | M20x1 |
Length 1 | 674 mm |
Version | 8 balls |
New part | Oui |
Weight | 6,401 kg |