
Reference DK55.245
This kit contains the following reference(s)
- OBK68.001
- IBK55.018
- OJK68.007
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
External or internal thread definition | M20x1 |
Fitting position | Avant gauche |
Teeth of differential side splines | 25 |
Number of internal gears on wheel side | 33 |
Seal diameter | 52 mm |
Length 1 | 675 mm |
Version | 8 balls |
Weight | 5,749 kg |