
Reference DK55.246
This kit contains the following reference(s)
- OBK68.001
- OJK68.007
- IBK55.018
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 7,539 kg |
Fitting position | Avant droit |
Teeth of differential side splines | 25 |
Number of internal gears on wheel side | 33 |
Seal diameter | 52 mm |
External or internal thread definition | M20x1 |
Length 1 | 922 mm |
Version | 8 balls |
New part | Oui |