
Reference DK55.249
This kit contains the following reference(s)
- IBK68.006
- OBK68.001
- OJK68.007
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Teeth of wheel side splines | 25 |
Teeth of differential side splines | 26 |
Number of internal gears on wheel side | 33 |
Seal diameter | 52 mm |
External or internal thread definition | M20x1 |
Length 1 | 953 mm |
Version | 8 balls |
New part | Oui |
Weight | 9,472 kg |