
Reference DK55.250
This kit contains the following reference(s)
- OBK68.001
- OJK68.007
- IBK68.006
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Teeth of wheel side splines | 25 |
Teeth of differential side splines | 26 |
Number of internal gears on wheel side | 33 |
Seal diameter | 52 mm |
External or internal thread definition | M20x1 |
Version | 8 Balls |
Length 1 | 699 mm |
New part | Oui |
Weight | 6,928 kg |