
Reference DK55.252
This kit contains the following reference(s)
- IBK55.031
- OJK55.003
- OBK55.004
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Seal diameter | 60 mm |
Teeth of differential side splines | 28 |
Teeth of wheel side splines | 29 |
Number of internal gears on wheel side | 36 |
Version | 8 Balls |
External or internal thread definition | M22x1 |
Length 1 | 702 mm |
New part | Oui |
Weight | 8,307 kg |