
Reference DK55.255
This kit contains the following reference(s)
- OBK55.007
- IBK55.001
- OJK55.007
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Teeth of wheel side splines | 25 |
Number of internal gears on wheel side | 35 |
Teeth of differential side splines | 27 |
External or internal thread definition | M20x1 |
Seal diameter | 53 mm |
Length 1 | 1024 mm |
Version | 8 balls |
New part | Oui |
Weight | 10,37 kg |