
Reference DK55.256
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
With ring | 1 |
Seal diameter | 515 mm |
Teeth of wheel side splines | 21 |
External or internal thread definition | M20x1,5 |
Teeth of differential side splines | 23 |
Length 1 | 715 mm |
Nb of poles | 26 |
New part | Oui |
Weight | 6,035 kg |