
Reference DK55.257
This kit contains the following reference(s)
- OJK55.034
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
With ring | 1 |
Seal diameter | 57 mm |
Teeth of wheel side splines | 21 |
External or internal thread definition | M20x1,5 |
Length 1 | 6257 mm |
Nb of poles | 26 |
Teeth of differential side splines | 29 |
Weight | 5,209 kg |
New part | Oui |